過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 426, BN 427 Slotted set screws with flat point, chamfered
BN 426 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), 14 H / 22 H, plain
Bossard Catalog
...
BN 426 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), 14 H / 22 H, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 426 1175211 slotted set screw M1.4x2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal thread diameter
D [mm]
Nominal core diameter
D3 [mm]
Pitch
P [mm]
Nominal length
L [mm]
Width of slot
N [mm]
Depth of the driving feature max.
T [mm]
2
|
M1x3
3
|
M1x4
4
|
M1x5
5
|
M1x6
6
|
M1.2x2
7
|
M1.2x3
8
|
M1.2x4
9
|
M1.2x5
10
|
M1.2x6
11
|
M1.4x2
12
|
M1.4x3
13
|
M1.4x4
14
|
M1.4x5
15
|
M1.4x6
16
|
M1.4x8
17
|
M1.6x2
18
|
M1.6x3
19
|
M1.6x4
1175106
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.000
0.693
0.250
2.000
0.200
0.780
1175114
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.000
0.693
0.250
3.000
0.200
0.780
1175122
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.000
0.693
0.250
4.000
0.200
0.780
1175130
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.000
0.693
0.250
5.000
0.200
0.780
1175149
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.000
0.693
0.250
6.000
0.200
0.780
1175157
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.200
0.893
0.250
2.000
0.200
0.790
1175165
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.200
0.893
0.250
3.000
0.200
0.790
1175173
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.200
0.893
0.250
4.000
0.200
0.790
1175181
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.200
0.893
0.250
5.000
0.200
0.790
1175203
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.200
0.893
0.250
6.000
0.200
0.790
1175211
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
2.000
0.200
0.940
1175238
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
3.000
0.200
0.940
1175246
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
4.000
0.200
0.940
1175254
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
5.000
0.200
0.940
1175262
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
6.000
0.200
0.940
1175270
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.400
1.032
0.300
8.000
0.200
0.940
1175289
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.600
1.171
0.350
2.000
0.250
1.060
1175297
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.600
1.171
0.350
3.000
0.250
1.060
1175300
DIN 551
ISO 4766
Steel 14 H / 22 H
plain
1.600
1.171
0.350
4.000
0.250
1.060
顯示壓縮表示形式(23 Produkt)
零件資訊
相似件
Request for quote (RFQ)
Bossard Catalog
- BN 426
訂購編碼
1175211
Shorttext
Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), 14 H / 22 H, plain
上次修改
10.03.2025 09:13:55
單位
关键字
Catalog
Fastening technology
ISO
Slotted set screws
Standard
chamfered
fastening elements
flat point
plain
screws
set screws
分類
ICS
21.060.10 Schrauben. Bolzen. Gewindestifte
CNS
CNSERPBASE Object Properties
ECLASS 14.0
23-11-03-03 制動螺釘,螺栓
ECLASS 12.0
23-11-03-03 制動螺釘,螺栓
ECLASS 10.1
23-11-03-02 無頭銷
Publication date of the dimensional standard (year-month)
DIN 551
Tolerance
6g
Product class
A
ECLASS 9.0
23-11-03-02 Threaded pin, bolt, shaft screw
Publication date of the dimensional standard (year-month)
DIN 551
Tolerance
6g
Product class
A
ECLASS 6.2
23-11-03-02 Headless pin
Publication date (year-month)
DIN 551
Tolerance
6g
standard letter to the standard number
A
Thread design according to standard letter
DIN 202
Product class
A
Order supplement code
K
Product class in accordance with norm
DIN ISO 4759-1
Tolerance information in accordance with norm
ISO 261, ISO 965
ECLASS 5.1
23-11-03-02 Headless pin
Publication date (year-month)
DIN 551
Tolerance
6g
Standardized letter as designation of form
A
Thread design according to standard letter
DIN 202
Product class
A
Order supplement code
K
Product class in accordance with norm
DIN ISO 4759-1
Tolerance information in accordance with norm
ISO 261, ISO 965
ECLASS 5.0
23-11-03-02 02
Compléments de commande
K
Lettre forme, conforme n
DIN 962
Lettre reconn. filetage
M
Lettre reconn. filetage,
DIN 202
Lettre de forme
A
Norme dimension
DIN 551
Classe de produit
A
Classe de produit confor
DIN ISO 4759-1
Tolérance
6g
Tolérance, conforme norm
ISO 261, ISO 965
ETIM 10.0
EC002349 Stud bolt
ETIM 9.0
EC002349 Stud bolt
ETIM 8.0
EC002349 Stud bolt
ETIM 7.0
EC002349 Stud bolt